Develop a universal and reliable door opener for manufacturer-independent machine tools
Avoid malfunctioning doors
Reduction of installation and commissioning time
SIDOOR calculates the best drive characteristics
SIDOOR continuously checks the safe and optimum drive
SIDOOR "one-button self-learning run" - no additional sensors needed
"Our solution with SIDOOR works very reliably. As a result, clients have been able to reduce their downtime by 98% compared to pneumatic door openers."
Bart van Halteren, Technical Assistant at CNC AutoDoor
One controller for all kinds of doors with communication options for PROFINET, scalable and space-optimized
98% less downtime compared to pneumatic door openers and a high level of operator protection (PLd)
Plug-and-play system, can even be installed by the end users themselves
CNC AutoDoor designed a practical and robust housing for the SIDOOR. The control module is supplied ready-to-use with universal mounting brackets and a cable package so that it can be easily and quickly mounted on any CNC machine. The door opener is controlled by the I/O signals inside the machine or by pushbuttons that can be fitted optionally. PROFINET versions on request.
Verwandte Links
Bitte beachten Sie, dass einige der Links möglicherweise nur im Intranet verfügbar sind.
Kontaktieren Sie unseren Vertrieb für weitere Informationen und um direkt zu besprechen, wie unsere Produkte und Lösungen Ihnen helfen können, Ihr Problem am besten zu lösen.
CNC AutoDoor, fully automatic door opener with SIDOOR
Solution from the Netherlands to enable robot loading of machine tools
CNC AutoDoor, fully automatic door opener with SIDOOR
Solution from the Netherlands to enable robot loading of machine tools