Avoidance of collisions, machine standstill and downtimes
Use of the system for JobShop applications (often less qualified operators) and very expensive workpieces
With his collision avoidance system PreciProtect, the customer Huron reliably avoids collisions on machine tools which are equipped with SINUMERIK. For this, they use the SINUMERIK options Collision Avoidance Advanced of SINUMERIK and the collision avoidance system CAS offered by the product partner Moduleworks.
Siemens has supported the customer with an
innovative interface which allows to calculate and provide future tool paths
(Collision Avoidance Advanced)
Further development in the NC kernel of the
SINUMERIK
Agile
development of solution featuring short feedback loops to the
customer
Unique selling point for Huron (USP)
Strengthening the position of SINUMERIK at Huron
Collisions are reliably avoided, which allows to continuously maintain a high machine accuracy
Avoidance of damage to workpieces and scrap
Prevention of machine standstills and avoidance of repair costs
Verwandte Links
Bitte beachten Sie, dass einige der Links möglicherweise nur im Intranet verfügbar sind.
Kontaktieren Sie unseren Vertrieb für weitere Informationen und um direkt zu besprechen, wie unsere Produkte und Lösungen Ihnen helfen können, Ihr Problem am besten zu lösen.