To reduce installation requirements and material-saving travel distances
Manufacturer-wide solution, reduction of suppliers
Discharge in the safety documentation and unchangeability of the parameters
Easy implementation of a safe door drive. Widespread use for automated doors, such as the MC 338sl vertical machining center with asymmetrical door leaves.
SIDOOR ATD420W and SIDOOR MDG400 NMS:
1-button commissioning and parameter sets via PROFIBUS
Price / performance ratio exactly tailored for door drives: MDG400 NMS
Safety certification according to PLd and DIN EN ISO 14120 (Formerly EN 953)
"This complete solution is a phenomenal unit, which technically and economically perfects the safe and tact-synchronous opening and closing of doors."
Dipl.-Ing. Matthias Schwarz, Head of Control Technology
Time reduction during commissioning
90% to pneumatic and pneumatic 75% to servo drives
20% price savings compared to servo axle drives
Risk Reduction SIDOOR certainly adheres to the standards
Main business areas: machining centers and milling turning centers, www.stama.com
Area-covering use for automated doors on the example of the vertical machining center MC 338sl with asymmetrical door leaf widths
Safe door drive thanks to SIDOOR ATD430W
STAMA, OEM, machine tools
Safe door drive thanks to SIDOOR ATD430W
STAMA, OEM, machine tools
Fertigstellung: 2017
Kontakt
Kontaktieren Sie unseren Vertrieb für weitere Informationen und um direkt zu besprechen, wie unsere Produkte und Lösungen Ihnen helfen können, Ihr Problem am besten zu lösen.
Verwandte Links
Bitte beachten Sie, dass einige der Links möglicherweise nur im Intranet verfügbar sind.