Increased flexibility and shorter time-to-market thanks to modular production
Reduced time-to-market: With shorter product life cycles, the time of market entry defines the value
of a product far more than before.
Increased flexibility: Ever smaller product volumes increase the need of higher flexibility to produce
more than one product with the available assets. While this is already widely applied in batch processes, having multipurpose production plants in continuous mode is usually still a significant challenge.
Improved efficiency: Efficiency can be increased by re-utilising not only engineering work but also
physical equipment. This can lead to significantly reduced engineering efforts and costs and easier
re-arrangement of assets. Combining these effects can leverage the cost efficiency of a process
tremendously.
Through the use of modularization,
process plants will build standardized, pre-automated modules with an
appropriate intelligence. This allows modules to be added or rearranged easily.
The distinction takes place
according to individual procedural basic functions, such as
Feed,
Reaction,
Purification.
These functions are realized by
tested and executable process modules.
The standardization takes place
thanks to the cooperation of important associations of process industries.
These specify the Module Type
Packages called MTP and therefore define a
standardized method for the interoperability between modules and orchestration
systems.
This offers the opportunity to
connect the individual modules into a complete solution and to expand it
flexibly with additional components, such as an additional feed module.
Siemens
supports the planning, documentation and the engineering, simulation and automation of the
individual modules.
Module automation with TIA Portal
Module simulation with SIMIT
After connecting the modules to a functioning
process plant, MTP
packages with the integrated process pictures are imported and orchestrated
into an overarching process control system.
Plant engineering with COMOS
Plant orchestration with SIMATIC PCS neo
The
digital twin comprehensively and consistently accompanies modular production
throughout the entire plant life cycle.
MTP
is the answer to the need for flexible modification and modular expansion of
plant units.
Modular
production opens up new ways to enable increased flexibility and shorter
time-to-market in process plants.
As a
module/plant builder (OEM) you benefit from the following advantages:
New digital business and service concepts as
process data owner
Reduced costs thanks to a standardization of
module automation supplier
Shorter
time-to-market thanks to faster development of process modules and reduced
interface efforts
Are
you the operator of a running plant?
Then
you would benefit from the advantages of plant-wide modular production:
Increased flexibility thanks to faster module
orchestration
Reduced risk and costs due to standardized
interfaces
Shorter
time-to-market by enabling faster commissioning and easy module integration
Increased flexibility and shorter time-to-market thanks to modular production
Increased flexibility and shorter time-to-market thanks to modular production
Veröffentlichungsjahr: 2019
Verwandte Beiträge
Kontakt
Kontaktieren Sie unseren Vertrieb für weitere Informationen und um direkt zu besprechen, wie unsere Produkte und Lösungen Ihnen helfen können, Ihr Problem am besten zu lösen.
Verwandte Links
Bitte beachten Sie, dass einige der Links möglicherweise nur im Intranet verfügbar sind.