Siemens AG / Electric motor production / Bad Neustadt a. d. Saale, Germany / 1800 employees
Objectives:
High engineering + commissioning effort for robots
High degree of work for program changes during operation because of new products
Complex operation and diagnostics of robots with the operating devices of the robot manufacturers
TIA Portal with SIMATIC Robot Integrator
SIMATIC Robot Integrator with Mobile Panel KTP900F
"With the Robot Integrator, I complete the basic application within a very short time. Even during the first project, I was already at least 20% faster."
Martin Seifert, Programmer, Siemens Elektromotorenwerk Bad Neustadt
Time savings of 20% in engineering for the first project. Time savings of up to 50% are expected in the future
Time savings of 25% for program changes during operation
Simple and intuitive operation of robots in familiar SIMATIC environment
Stators of the 1FK2 motors are trickled with resin to insulate the windings
Two Kuka robots are used in this case
A Kuka KR50 Iontec carries out the material feed (1FK2 motors) and a Kuka KR6 then trickles the windings
Verwandte Links
Bitte beachten Sie, dass einige der Links möglicherweise nur im Intranet verfügbar sind.
Kontakt
Kontaktieren Sie unseren Vertrieb für weitere Informationen und um direkt zu besprechen, wie unsere Produkte und Lösungen Ihnen helfen können, Ihr Problem am besten zu lösen.