Siemens Xcelerator ist eine offene digitale Business Plattform, die es Kunden ermöglicht, ihre digitale Transformation zu beschleunigen: einfacher, schneller und skalierbar.
Supply of 6,100 Norderneyers and in the high season more than 50,000 guests on the island.
Electricity network with 34 km medium-voltage and 83 km low-voltage network.
Gas network with 1 km of high-pressure and 81 km of medium-pressure pipelines.
8.7 km long district heating network and heating centers equipped with combined heat and power plants.
Solution overview:
Spectrum Power™ 5 Version 5.75
Upgrade project, start of operations: Q3.2023
System hosting in the AWS Frankfurt data center in a Virtual Private Siemens Cloud
Sector operation for electricity, water, gas, district heating
Redundant, geographically separated multi-computer system
Hosting service contract for functional provision, IT security, update and patch management service
System access via web client and zero client for maintenance and office/service workstations
Two-factor authentication
System scope:
Remote control protocol IEC 60870-5-104
Data points in the system: approx. 2,500
Remotely reported: approx. 1,700
Medium-voltage stations: approx. 5
Local network stations: approx. 50
Water stations: 3
Gas stations: 4
Topology in the electrical network
Automatic reporting functions
Remote alerting via e-mail and/or phone
Reliable
grid monitoring and control through the use of studies
Efficient
grid operation through better planning based on forecasts
Reduction
of workload for
operators
Operator
support/guidance in critical grid
situations through grid analysis functions
Reduction
in downtimes/resupply times through the use of troubleshooting functions
Comprehensive
coverage of regulatory market requirements
Increased
IT security
Spectrum Power 5 solution for Stadtwerke Norderney GmbH - Germany
Spectrum Power 5 solution for Stadtwerke Norderney GmbH - Germany
Kontaktieren Sie unseren Vertrieb für weitere Informationen und um direkt zu besprechen, wie unsere Produkte und Lösungen Ihnen helfen können, Ihr Problem am besten zu lösen.
Verwandte Links
Bitte beachten Sie, dass einige der Links möglicherweise nur im Intranet verfügbar sind.