The Hamburg Senate had decided that only zero-emission buses may be procured by public transport companies operating in Hamburg from 2020. In order to comply with this decision and actively shape sustainable electromobility, Hamburger Hochbahn has set itself the goal of converting its fleet to emission-free and climate-friendly drives.
2 carports in the Alsterdorf depot (6 carports in total) exclusively emission-free
Per technical center 1x MSSA, 4x transformer, 4x NSHV, 48x UC 200
96 charging points with 150 kW SICHARGE UC 200 each
2x medium-voltage connection with 8DJH 24 (connection to 20 kV)
8x transformer
8x low-voltage distribution SIVACON S8
Delivery, assembly, commissioning
5 years service with hotline and on-call service
Opportunity to play an active role in shaping sustainable electromobility.
Space-saving charging stations, as all charging technology is housed on the roof of the respective carport and the charging cable is routed from the ceiling directly to the charging stations.
Alsterdorf / Carport 2
Verwandte Beiträge
Kontakt
Kontaktieren Sie unseren Vertrieb für weitere Informationen und um direkt zu besprechen, wie unsere Produkte und Lösungen Ihnen helfen können, Ihr Problem am besten zu lösen.