Together with Siemens the city of Vienna is developing and testing smart and digital applications with a focus on the domains of smart buildings and smart grids. Multiple buildings of the city of Vienna are or were operated by b.eos as part of the R&D program Aspern Smart City Research (ASCR). Goal is the operation of the electric energy system with minimum operation costs.
For this project the three use cases apply. Self-Consumption Optimization (SCO): Using the generated PV power in a
cost-optimal way, considering a limit for grid feed-in as well as dynamic
feed-in prices.
Grid Charge Reduction (GCR): Minimized monthly peak power costs. Day-Ahead Optimization (DAO): The battery is operated in a
cost-optimal
way based on a
PV generation forecast, el. base load forecast and dynamic tariffs for grid demand and feed-in.
GCR and DAO: Optimized grid demand based on dynamic day-ahead electricity prices.
Depending
on the month, the monthly peak power costs can be reduced up to 30%. The generated
PV power is used in alignment with feed-in limit. PV
system is curtailed to avoid negative electricity prices. Depending
on the electricity prices (dynamic consumption and feed-in prices), the
electric heaters use surplus power, if this is cost-optimal.
Aspen is a smart city district at the outskirts of Vienna where the city of Vienna, together with Siemens, is developing and testing smart and digital
applications with a focus on the domains of smart buildings and smart grids.
Kontaktieren Sie unseren Vertrieb für weitere Informationen und um direkt zu besprechen, wie unsere Produkte und Lösungen Ihnen helfen können, Ihr Problem am besten zu lösen.