The customer had an outdated and non-operational fire suppression system in the electrical panel storage and unpacking area that could no longer be recertified. Given the value of the stored artwork, they required a reliable and environmentally friendly automatic fire suppression solution.
Siemens portfolio:
XCI2005-A1 Sinteso extinguishing cards
Extinguishing card accessories for Sinteso FC2080 control panel
XCM2002-A2 Sinteso extinguishing terminals
Extinguishing cable kit for FC2080 control panels
KDM1103L extinguishing trigger button
KDM1103S extinguishing lock button
ROLP-LX-RW siren
K5965EXTD extinguishing triggered sign
CONJ/BAT27/NXN/N2/2DIRECC
1 battery of 27 N2 cylinders of 80 L@300 bar, SINORIX NXN
CDT N2
1 pilot cylinder of 10 L for triggering
4" PN140 directional valve assembly
3" PN140 directional valve assembly
2002-G1 ¼ Nozzle 5/4’’ type 2002 VdS
N2 extinguishing accessories
Sinorix™ CDT (Constant Discharge Technology) is a regulated fire suppression system using nitrogen as the extinguishing agent. Unlike conventional unregulated systems that follow an exponential discharge characteristic with a significant peak at the beginning, Sinorix CDT technology features a cylinder valve with a pressure-regulating function that discharges the gas at a constant mass flow throughout the flooding time. This eliminates the peak at the start of the discharge, thereby reducing the maximum noise level. Nitrogen is an inert gas that is harmless to the environment and safe for people. It does not create any harmful reaction products.
Kontakt
Kontaktieren Sie unseren Vertrieb für weitere Informationen und um direkt zu besprechen, wie unsere Produkte und Lösungen Ihnen helfen können, Ihr Problem am besten zu lösen.
Fire suppression system for the Thyssen Museum, Madrid - Spain
Fire suppression system for the Thyssen Museum, Madrid - Spain