The assembly line was 24 meters long and consisted of ten freely placeable modules connected by a bus. At each module, there was a person who screwed or pressed the parts, or simply threw them into the right place.
The Rodotec AG company develops assembly systems for
industry – starting with the easy transfer system, through semi-automatic
workstations, all the way to fully automated production plants The project was
an assembly line for automotive suppliers with hydraulic modules.
Rodotec relied on a total of 56 ET 200AL distributed I/O modules with IP 65/67 degree of protection to automate the modules. Only the controller of the complete assembly line, a Simatic S7 IM151-8 CPU, was housed in a control cabinet
Fault-free products guaranteedMonitoring of operations with the controller(Fast and simple programming with the TIA Portal)
Short cable lengths to the actuators/sensors even with only 1 control cabinet
Reduced cabling with ET 200AL IO distributors(Networking of ET 200AL station with PROFINET)
Flexible connection to 50 Hz/60 HzOne power supply for all networks(Sitop PSU8200 works with both 480 V/60 Hz and 400 V/50 Hz)
The
Rodotec AG company develops assembly systems for industry – starting with the
easy transfer system, through semi-automatic workstations, all the way to fully
automated production plants The project was an assembly
line for automotive suppliers with hydraulic modules.
Verwandte Links
Bitte beachten Sie, dass einige der Links möglicherweise nur im Intranet verfügbar sind.
Kontakt
Kontaktieren Sie unseren Vertrieb für weitere Informationen und um direkt zu besprechen, wie unsere Produkte und Lösungen Ihnen helfen können, Ihr Problem am besten zu lösen.
Rodotec, Realization of assembly line for hydraulic modules
Rodotec AG / Stans, Switzerland
Rodotec, Realization of assembly line for hydraulic modules