This site uses cookies in order to improve your user experience and to provide content tailored specifically to your interests. Detailed information on the use of cookies on this website is provided in our Privacy Policy. You can also manage your preferences there. By using this website, you consent to the use of cookies.
Geothermie Garching – Sustainable Energy from the earth interior
Geothermie Garching – Sustainable Energy from the earth interior
Power Utilities
Silenos Energy
Köln Germany
Siemens LDA has partnered with Silenos Energy for
their deep Geothermal green electricity and heat plant at Garching on Alz, in
Bavaria, Germany. Geothermal energy is a renewable and a local source of
energy which is derived in the form of heat within the sub-surface of the earth.
Water and/or steam assist in carrying geothermal energy to the Earth’s surface.
This energy can be used for heating and cooling purposes or could further be
harnessed to generate clean electricity.
From the perspective of Sustainability and
specifically environment protection, deep geothermal energy is slated to supply
as much as 29% of the demand for heat in Germany and thus become a key technology
to reach important climate goals. The technology employed in the Garching on
Alz project is environment friendly. Hot water is pumped up from the delivery
probe, the so-called injection probe then guides the cooled water back into the
rock layer after the thermal energy has been released. At sufficiently high
temperatures, the thermal energy can be transferred directly to the heating
network circuit via heat exchangers with deep geothermal energy. The project
supports the initiative that will allow a quarter of the heat consumption of
buildings in the state of Bavaria, in Germany, to be supplied through
geothermal energy until 2050. Siemens LDA supplied the frequency converters
that drive the pumps.
LDA has provided its SINAMICS PERFECT HARMONY GH180
20kV frequency converters that guarantee smooth and uninterrupted pumping of
water. A closely coordinated cooperation between Siemens and Halliburton makes
it possible that the core components of the geothermal system work as one
unit and ensure the highest possible sustainability, reliability, availability
and optimized life cycle costs. Siemens also
adds further value by providing remote monitoring of the frequency converter
operations and analysis of the 24-hour operational data through cloud-based
systems. This adds further to the reduction of green house emissions by cutting
down on travel costs related to maintenance and trouble shooting.
Siemens Scope of Supply
·
SINAMICS PERECT HARMONY GH180 20 kv medium voltage
drive
Multi-cell-topology for maximum availability
Special ESP features and adjustments to Halliburton’s
OEM hardware
Special harmonized system of converter and ESP
Optimal use of space (no additional transformers and
cabling)
All electrical process elements in one house
Coordinated commissioning between drive and pump
components
High efficiency – adapted depending on the load and
flexible operating points between 30 Hz and 60 Hz without an additional
sinusoidal filter at the output
Geothermal energy is highly sustainable as it
preserves the environment. In comparison, to wind farms and solar plants, the
plants need minimal space, the energy is always available regardless of the
time of the day, the weather conditions, and does not produce greenhouse
emissions. Large amounts of thermal water in the Bavarian south-east Molasse
basin, around Garching on Alz. have repeatedly been found. Garching is located between
the Danube river and the Bavarian Alps and is a geologically
favorable terrain for deep geothermal systems for green electricity and heat
generation. So, the site was ideal for the project.
Water at around 120 ° C -130 ° C is available in this area
which is a part of the Bavarian south-east Molasse. This means that not only
district heating but also electricity can be generated at this geothermal
location. The hot water source is available at approx. 2,900 - 3,700 meters; a
relatively shallow depth for deep geothermal drilling and is pumped up to the
surface using Electrical Submersible pumps supplied by Halliburton. The electrical
submersible pumps, pump superheated water at 125° Celsius at the rate of 120 liters/second.