Making compact machines ready for the market quickly
With the new development of XTRASLIT 2, GOEBEL has developed an even more versatile slitter rewinder. It was made possible by the Siemens components from drive technology, HMI operator panels, S7 controllers and IO devices.
Used Products:
SIMATIC ET 200 systems for the control cabinet
SCALANCE X-200 managed
SIMOTICS M main motors
SIMATIC Industrial PC
SIMATIC WinCC (TIA Portal)
"Thanks
to the improved diagnostics depth, we
increase the availability of our machine by up to
15%"
Harald
Knechtel, Sales
Director, GOEBEL
Improved diagnostics Up to 15% greater availability of the machine with comprehensive TIA system diagnostics.(TIA, PROFINET system diagnostics)
Fast fault identification Directly on the machine via IPC(IPC 627C)
Space savings and faster commissioning 50% space savings with the ET 200SP and 20% faster commissioning(ET 200SP)
One
of the world's leading manufacturers of slitter rewinders for the paper and foil
processing industry.
The
GOEBEL XTRASLIT 2 is an innovative slitter rewinder and sets standards for
highly productive processing of paper, foils and flexible packaging
materials.
Kontaktieren Sie unseren Vertrieb für weitere Informationen und um direkt zu besprechen, wie unsere Produkte und Lösungen Ihnen helfen können, Ihr Problem am besten zu lösen.