Thanks to SIMOTICS E, our eWheel is presently the most compact AGV motor on the market.
Dr. Robert Michel, Product Manager, b-drives
Thanks to the high-power density of the SIMOTICS E-1EE1, the eWheel from b-drives is currently the most compact wheel motor system on the market and also sets benchmarks when it comes to price and performance.
The modular system facilitates flexible, space and cost-optimized solutions for a wide range of logistic applications. Up to 3 times overload capability ensures reliable starting with heavy loads – here, up to 1200 kg per eWheel – even on slopes or uneven surfaces. Two encoder systems integrated as standard enable functional safety up to PL e to be simply implemented (STO, Safe Torque Off, also with integrated holding brake); using a suitable controller, SLS (Safely-Limited Speed) and SDI (Safe Direction) can also be implemented via PROFIsafe. Interfaces to Profinet, CANopen and EtherCAT simplify integration into existing systems. Operation in extra low voltage simplifies the documentation.