Siemens Logo
Siemens References
Shougang Jingtang Steel Plant, SINAMICS GL150, Blast Furnace Blower
Outstanding performance and cost savings at Blast Furnace Blowers

Metals

Stahlwerk Shougang Jingtang, China

Stahlwerk Shougang Jingtang
Jingtang,
China
Maximum performance and significant cost savings at the Blast Furnace Blowers
The Shougang Jingtang United Iron & Steel Co., Ltd. with an annual steel output of about 10 million tons of iron and steel is located in the Caofeidian Industrial Zone of Tangshan City, Hebei Province. For two 5500 m3 blast furnaces a blower station is necessarily set up.

  • 11 synchronous motors (including three 60MW High Voltage motors, the largest ever installed in China, to drive the giant blowers)
  • 6 sets of LCI’s (Load Commutated Inverters), including 2 sets of 14.5 MW SINAMICS GL150 starting converters) for the blast furnaces, air separation units and sinter plants
  • Matching Transformers
  • 1 set of Medium Voltage Switchgears
 
 
  • Outstanding Performance: largest electrical motors ever installed in China
  • Cost Saving (CAPEX): no separate gears necessary, as they are 2-pole motors
  • Cost Savings (OPEX): higher energy efficiency and maximum plant availability
  • Successful start up rate of more than 99% and within 1-2 minutes
The Shougang Jingtang United Iron & Steel Co., Ltd. with an annual steel output of about 10 million tons of iron and steel is located in the Caofeidian Industrial Zone of Tangshan City, Hebei Province.

For the two 5500 m3 blast furnaces a blower station is necessarily set up. Three axial-flow BF blowers (two in operation and one stands by) are installed inside the blower station. The maximum air volume of the blowers is 10000 Nm3/min and the air pressure at outlets is 0.65 MPa(a).
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Contact Sales
ID: 0FBA34FC37AC88D0273E380D32306C42