Siemens Logo
High energy efficency in the 12-level gypsum dryer
Synchronous reluctance drive system successfully in operation

Minerals

Knauf Integral KG

Completion: 2017
Knauf Integral KG
Satteldorf,
Germany
Knauf Integral KG has been eager to optimize and raise energy-efficiency potentials in its 12-level gypsum dryer. They primarily used DOL motors running 24/7 at full and partial load.
Knauf Integral KG is an independent company within the Knauf Group. At headquarters in Satteldorf they use a unique production method to manufacture the high density gypsum fibre drywalling material GIFAtec. The level of energy efficiencyin its 12-level gypsum dryer has been increased by the use of a synchronous reluctance drive system from Siemens.

  • Highly efficient variable-speed operation with SIMOTICS synchronous reluctance motor and SINAMICS G120 converter
  • The Siemens solution was the more efficient drive system compared to another system tested.
  • In addition, the new engine was compatible with the previously used engines, which meant that no investment in a replacement kit was required.
  • Excellent energy efficiency (IE4) by 2%, especially with partial load
  • Perfectly coordinated drive system of the motor and converter, so that the entire drive system can be reduced by more than one power stage and simplified commissioning was possible due to the motor code.
  • The plant in Satteldorf was defined as a pilot project to test the first highly efficient 25 synchronous reluctance drives in combination with the converter SINAMICS G120 and then equip other Knauf plants with the Siemens
Knauf Integral KG is an independent company within the Knauf Group. At headquarters in Satteldorf they use a unique production method to manufacture the high density gypsum fibre drywalling material GIFAtec.
Related Links
Please note that some of the links may be only available in Intranet.
Direct Download
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Contact Sales
ID: 187E46B3707989A80E07C85DBF7E9E48
This site uses cookies in order to improve your user experience and to provide content tailored specifically to your interests. Detailed information on the use of cookies on this website is provided in our Privacy Policy. You can also manage your preferences there. By using this website, you consent to the use of cookies.