In times of digitalization, the number of devices
communicating over a network increases dramatically.
From the simple field device to the control components
on the system bus, the operating and visualization
stations of the terminal bus, to the office area - all these
devices communicate with their network partners and
pose great challenges for the management of these
networks.
Providing sufficient bandwidth for the participants in
the network is no longer sufficient; instead, high
demands are placed on security and error management
within a network. In the FCAPS model of the
Frei verwendbarational Organization for Standardization (ISO),
the cornerstones for successful network management
are defined as follows:
Fault Management - Recognize, log and correct
error conditions
Configuration Management – Capture and manage
components
Accounting Management – Record network usage
Performance Management – Collect performance
data and keep statistics
Security Management – Authenticate users and
authorize access and use
Use SINEC NMS - the comprehensive network
management system for your networks.
SINEC NMS is based on the FCAPS model and extends it
by the two components "System Administration" and
"Northbound Interface". The overarching element "System Administration"
comprises the three aspects operation management,
system scalability and user administration. The core
aspect here is the distributed, decentralized approach
with a holistic view of the network, regardless of its
size. For this purpose, SINEC NMS is divided into the
superordinate Control level and several distributed,
subordinate Operations. The subordinate SINEC NMS
operation levels are centrally put into operation and
managed in the control.
The SINEC NMS Operations in turn are distributed
throughout the network and have the task of
recognizing the network devices and reading the
respective information from them. They also apply the
configuration parameters from the control level to all
participants.
The second extension is the "Northbound Interface" and
enables the connection between the industrial network
and the IT level. Thus, the network and diagnostic data
preprocessed in SINEC NMS can be seamlessly
integrated via OPC UA into various applications such as
SIMATIC WinCC or SIMATIC PCS 7.
Fault Management: Error localization through clear status
overview, structuring of the networks and
evaluation of the network load
Graphic representation: Topological recognition and representation
of the network as well as integration in
HMI- / SCADA systems
Security Management: Increased security through connection to
existing user management systems and use
of data encryption
Transparent diagnostics through automatic topology recognition,
extensive diagnostic options and integration
of 3rd-party devices
Validation and documentation: Repeatable testing and documentation of
network properties and documentation of
network participants
Policy-based configuration of the network reduces the complexity of network
configuration and saves time and money
Openness and flexibility: Integration of 3rd party devices. Diagnostic
data is made available to the HMI/ SCADA
system via the OPC UA server
Scalability through distributed
architecture: Scalability up to 12,500 devices
Smart financing solutions - making SINEC NMS solution affordable through monthly
payments over time. Ask your local Siemens representative for further details
Sustainable Network Management in the Glass Industry
Prerequisite for successful digital companies
in the glass industry
Sustainable Network Management in the Glass Industry
Prerequisite for successful digital companies
in the glass industry