This site uses cookies in order to improve your user experience and to provide content tailored specifically to your interests. Detailed information on the use of cookies on this website is provided in our Privacy Policy. You can also manage your preferences there. By using this website, you consent to the use of cookies.
On a roll: intelligent radar level system ensures smooth rock crushing
On a roll: intelligent radar level system ensures smooth rock crushing
Minerals
Natursteinwerke Weiland GmbH
Hoyerswerda Germany
Keeping the flow moving in this busy quarry is a
priority. Sometimes larger pieces—or too much granodiorite at once— land in the
jaw crusher. In these cases, the crusher isn’t able to deal with this much
material in its chamber—blocking the flow of stone from the quarry.
Operators
must then manually use jackhammers to reduce the size of the boulders and get
the aggregate flow back on track. Operators required a system that was able to
run shaker screens on and off and provide warnings at pre-determined levels for
smooth operation.
The SITRANS LT500’s relays turn the shaker screens on
and off, depending on the height of rocks in the crusher. And based on process
conditions, the controller’s alarms provide
warnings when materials reach a pre-programmed level.
The compact 80 GHz SITRANS LR120 radar transmitter was
ideal in this application because its narrow four-degree beam angle measures
farther down into the tight opening of the jaw crusher. The previous sensor
used here had a wider beam and was detecting the walls of the crusher,
resulting in a noisy signal.
saves time and quickly alerts when
materials stop moving
can check
readings on SITRANS mobile IQ app to see how the crusher is performing
easy
access via Bluetooth connection to commission and monitor using a smartphone or
tablet