Siemens References
Language selection
Available content languages:
English
Translate
Looking for other languages?
Български
Čeština
Dansk
Deutsch
Ελληνικά
Español
Suomi
Français
Hrvatski
Magyar
Italiano
日本語
한국어
Nederlands
Norsk
Polski
Português (BR)
Português (PT)
Română
Русский
Slovenčina
Slovenščina
Srpski
Svenska
ไทย
Türkçe
Українська
Tiếng Việt
中文
Siemens References
Search results
Loading data
Power Utilities
Stadtwerke Norderney GmbH
Norderney Germany
Customer objectives
Supply of 6,100 Norderneyers and in the high season more than 50,000 guests on the island.
Electricity network with 34 km medium-voltage and 83 km low-voltage network.
Gas network with 1 km of high-pressure and 81 km of medium-pressure pipelines.
8.7 km long district heating network and heating centers equipped with combined heat and power plants.
Solution and Service
Solution overview:
Spectrum Power™ 5 Version 5.75
Upgrade project, start of operations: Q3.2023
System hosting in the AWS Frankfurt data center in a Virtual Private Siemens Cloud
Sector operation for electricity, water, gas, district heating
Redundant, geographically separated multi-computer system
Hosting service contract for functional provision, IT security, update and patch management service
System access via web client and zero client for maintenance and office/service workstations
Two-factor authentication
System scope:
Remote control protocol IEC 60870-5-104
Data points in the system: approx. 2,500
Remotely reported: approx. 1,700
Medium-voltage stations: approx. 5
Local network stations: approx. 50
Water stations: 3
Gas stations: 4
Topology in the electrical network
Automatic reporting functions
Remote alerting via e-mail and/or phone
Customer benefits
Reliable grid monitoring and control through the use of studies
Efficient grid operation through better planning based on forecasts
Reduction of workload for operators
Operator support/guidance in critical grid situations through grid analysis functions
Reduction in downtimes/resupply times through the use of troubleshooting functions
Comprehensive coverage of regulatory market requirements
Increased IT security
Related Links
Please note that some of the links may be only available in Intranet.
Completion: 2023
Norderney central network control station
Norderney,
Germany
Siemens Xcelerator
Siemens Xcelerator is an open digital business platform that accelerates digital transformation easier, faster and at scale.
Spectrum Power 5 solution for Stadtwerke Norderney GmbH - Germany
Share
Share via e-mail
Share via LinkedIn
Contact Us
Contact Us
Spectrum Power 5 solution for Stadtwerke Norderney GmbH - Germany
Share
Share via e-mail
Share via LinkedIn
Direct Download
Stadtwerke Norderney GmbH
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
ID: 34404
Recommended Contributions
Siemens Xcelerator
Completion 2021
SP5 as virtualized multi-computer system for Mainfranken Netze GmbH, Würzburg - Germany
Siemens Xcelerator
Completion 2021
SP5 as a virtualized multi-computer system for Stadtwerke Flensburg GmbH - Germany
Spectrum Power 5 solution for Stadtwerke Norderney GmbH - Germany
Siemens Xcelerator
Completion 2022
SP5 as a virtualized multi-computer system for Stadtwerke Schweinfurt GmbH - Germany
Contact Sales