Siemens Xcelerator is an open digital business platform that accelerates digital transformation easier, faster and at scale.
It is clearly the centrepiece of racing car
development at Sauber Motorsport: the gigantic wind tunnel in Hinwil (canton of
Zurich). Thanks to its 3 MW blower and 300 km/h rolling road, the wind tunnel
can be used to simulate racing situations in order to analyse and optimise the
aerodynamics of racing cars. For example, the contact pressure exerted by a
vehicle against the ground can be measured under the tyres using high-precision
three-dimensional force measuring systems accommodated in test boxes.
At speeds of up to 300 km/h, huge forces are
generated, e.g. up to 2.5 tons of force pressing the vehicle into the ground.
Six of these test boxes are installed in the wind tunnel, one of which can
weigh up to 1.5 tons. A continuous steel belt with a width of 3.20 m is
arranged on top that gently floats thanks to air bearings providing four bars
of pressure. During operation, the belt rotates opposite the direction of
travel so that vehicles can basically drive at this location. This part of the
wind tunnel is thus also known as the “rolling road”. Even cornering can be
simulated since the overall unit, which weighs in at about 70 tons, can be
rotated by up to +/-10° on each side.
The Sinamics S210 converter system combines with the Simotics 1FK2 motors to form a compact servo solution in the power range from
50 W to 7 kW, including integrated safety functions for humans and machines.
The connection to the master Simatic controller is implemented via Profinet IRT
communication. Fast commissioning is possible via the TIA Portal or the
integrated web server.
For every critical wind tunnel function,
Siemens was able to propose a convincing solution on the basis of standard
components. This is why we decided to use Siemens components and solutions for
the drive systems and automation in the wind tunnel.
Thomas Furrer, Wind Tunnel Manager at Motorsport
Sauber AG
A
breath of fresh air thanks to new drive technology – Digital Industries, Switzerland
Sauber relies on Siemens drives for the development of its Formula 1 cars.
A
breath of fresh air thanks to new drive technology – Digital Industries, Switzerland
Sauber relies on Siemens drives for the development of its Formula 1 cars.
A
breath of fresh air thanks to new drive technology – Digital Industries, Switzerland
Completion: 2023
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.