Zhangjiagang, PDH Plant, China, SIMOTICS HV with SINAMICS GL150 and GM150
Compressor Trains, China
Zhangjiagang, PDH Plant, China, SIMOTICS HV with SINAMICS GL150 and GM150
Compressor Trains, China
Oil & Gas
Zhangjiagang, PDH Plant, China
Build a highly reliable system to keep the piping in the complex process chain under constant pressure.
Siemens Large Drives delivered together with its strategic partner Elliott three gas compressor trains.From Siemens side following equipment was delivered:
two 34 MW DOL (=Direct On Line) high voltage motors
a SINAMICS GL150 Medium Voltage converter, which is at present the power-wise largest MV converter in China
a SINAMICS GM150 Medium Voltage converter, designed as special Tandem Solution, which is able to feed a compressor motor from 2 sides. This special design is the first one in the world!
a 15 MW VSD (=Variable Speed Drive) high speed high voltage motor, with a speed range from 70 to 100%, which is the first high speed HV motor in China!
The compressors are designed to run around the clock for at least five years, without the need of any maintenance, etc.
"For us
Siemens is a trusted partner, especially when it comes to quality."
Zhou Yi Zhong, General Manager Oriental Energy
Higher Plant Availability and Reliability of their PDH Plant
Optimum Energy Efficiency
Small Footprint Design
Less Maintenance, which means less OPEX costs
Oriental Energy Company Ltd., three compressor trains for PDH Plant at Zhangjiagang, China.
Zhangjiagang, PDH Plant, China, SIMOTICS HV with SINAMICS GL150 and GM150
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.