Increase
machine availability and reliability of low pressure air network provided by
central compressor station
Optimize
maintenance activities and transform from a time-based maintenance approach to
one driven by actual material condition
Connect
central compressor station directly via Wi-Fi to Industrial IoT Cloud by connecting the
five built-in 250 kW low voltage motors through the plug-and-play sensor module
SIMOTICS CONNECT 400
SIMOTICS
CONNECT 400 measures raw data (vibration, magnetic flux, temperature) and
transfers it to Industrial IoT Cloud
The
Industrial IoT Cloud App Drivetrain Analyzer Cloud analyzes the field data, analyzes the motor and
provides operational KPIs like e.g. energy consumption
By connecting all of our critical and
legacy assets, […] we will be able to anticipate and avoid
possible
outages.
Dr. Paul Delooze,
Head of Digital Connectivity at Devonport Royal Dockyard, Babcock International
Operational transparency on the
connected applications to further optimize maintenance activities
High quality data and information
as base for central asset management system
<CompanyDescription>Monitoring of a low pressure compressor
station</CompanyDescription>
Related Links
Please note that some of the links may be only available in Intranet.