Delivery of the new fluorine gas-free medium-voltage switchgear 8DJH 24 from Siemens in an arc-fault-tested compact station certified according to IAC AB 20 kA 1s for use in the grid area of the distribution grid operator EWE.
Testing and delivery of the combination of a fluorine gas-free medium-voltage switchgear 8DJH 24 from the blue GIS portfolio with the universal compact station GRÄPER GKP-S3.
Certification according to IAC AB 20 kA 1s.
Integration into the EWE distribution grid in January 2023.
Reliable, compact and proven ring cable switchgear for economical operation.
Future-proof technology without F-gases.
Compliance with high safety standards through type testing of the combination according to IEC 62271-200, -202.
Related Links
Please note that some of the links may be only available in Intranet.