Siemens supplies almost all the technology for the centrifuges at Nordzucker. These include, for example, the SIMATIC S7-1200 PLC (programmable logic controller), the KTP700 human-machine interface (HMI), the control devices, the motor, the circuit breaker, fuseless load feeders (consisting of motor circuit breakers and contactors), and the soft starter from the new 3RW5 series. The 3RW55F soft starter provides new features such as communication via Profibus, Profinet, Ethernet and Modbus, transparent operation, compact design and hybrid switching technology.
For me, it is important that the machine start-up is optimally controlled and the power loss is low.
Thorsten Bockrandt, Software Creation, Parameterization and Commissioning at BMA
Advantages of the soft starter 3RW55F for BMA:
BMA's performance criteria were taken into account during the development of the soft starter
Reliable technology even under difficult operating conditions
The failsafe 3RW55F
saves BMA one contactor in the load circuit
ensures simple and cost-effective direct wiring of the emergency stop mushroom pushbutton to the soft starter for SIL 1
offers attractive pricing
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Refined controls for the sugar industry
The 3RW55 soft starter plays an important role in the complex process of sugar production.
Refined controls for the sugar industry
The 3RW55 soft starter plays an important role in the complex process of sugar production.