Compliance with international standards with ever shorter product life cycles
Motion-Control-System SIMOTION
LPac library
OMAC-based library, SIMOTION easyProject
Used Products:
SIMOTION D - Drive-based
SINAMICS S120 built-in units
SINAMICS G120C built-in units
HMI software
SIMATIC ET 200 systems for the control cabinet
Increased throughput and flexibility: Up to 240 bags per minute and thus significantly higher throughput and also variable sizes compared to mechanical machines
Reduced commissioning time due to prefabricated packaging modules. The machine is not programmed, but only parameterized
Reduced effort by simplifying the operability and maintenance of the machine and savings in training for end users
Since its founding in 1992, the company from Barcelona has developed into one of the world's market leaders in the development and manufacture of horizontal packaging machines. Over the course of the company's history, Bossar has contributed numerous technical innovations to the development of flexible packaging machines in general and horizontal packaging machines in particular.
Bossar has developed, among others, the servocontrolled BMS series based on the motion control system Simotion. The machine produces and fills up to 240 bags holding up to 1,600 cm3 per minute.
The fully servo-controlled horizontal packaging machine BMS 4.2 offers the advantages of the motion control system for very complex requirements: rapid format change and flexibility
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.