The wide range of storage vessel sizes and shapes at the facility means that any level measurement solution must be very flexible
Continuous monitoring of the storage vessels is essential for efficient bottling of each type of wine
Radar
transmitter SITRANS LR250, flowmeter SITRANS F M MAG 6000 in combination with
SITRANS F M MAG 1100, inverters SINAMICS G120C, pressure transmitter SITRANS P
DS III, PLC SIMATIC S7-1500 with TIA Portal, I/O system SIMATIC ET
200SP
“An advanced instrumentation and control system such as the one provided by Siemens allows us to concentrate on process quality.”
Domenico Dosio, Manager General Maintenance, Investment and Technical Service at Caviro
Exact capacity/volume measurement of the storage vessels
Real-time measurements are essential for the fast-paced filling processes
Siemens TIA Portal allows operators to see all processes from the control room, equipment faults can be fixed immediately
Italy’s largest wine producer, Caviro, has an 8.3% market share. Caviro is an agricultural cooperative, the largest in the Italian wine-producing sector, with wines from 12,000 winemakers, cultivating 10% of Italian grapes in eight regions. Quality is the key factor in Caviro’s worldwide success.
System integrator S.A.I.I.E. srl. designed an complete automation solution for Caviro’s storage vessels and bottling area in the Forlì facility.