Monitor customer water usage to improve the billing process.
Ensure that an adequate supply of water is available in a fire emergency.
Monitoring water flow from the mains to the inlets at high-consumption sites is essential for City West Water to bill customers accurately and fairly.
City West Water has been working with Siemens for more than a decade to install SITRANS F M MAG 8000 water meters at high-consumption sites and in fire service applications where sprinklers or fire tanks are involved.
In mid-2015, the company placed an order with Siemens for 18 meters in size DN150, pushing their total installed base to more than 1000.
“Not only are we fully satisfied with the accurate and stable performance of the MAG 8000, but we’re also very happy with the consistently high level of customer service we receive from Siemens.”
Andrew Geary, Metering and Backflow Specialist, City West Water
Improved accuracy. The MAG 8000 measures flow at a very high accuracy of 0.4%, drastically reducing unaccounted-for water usage and providing more precise billing for customers.
Obstruction-free operation. The full-bore MAG 8000 never obstructs flow and delivers water without any significant drop in pressure.
Low maintenance. With a battery that can operate continuously for 6 years and no moving parts to wear down over time, the MAG 8000 is a truly low-maintenance meter. Several layers of security help to safeguard the MAG 8000 against tampering.
Easier to use. The MAG 8000 features a very intuitive and user-friendly display with only a single push button.
City West Water is a major water supplier to residential, commercial and industrial sites in and around the city of Melbourne, Australia.
Monitoring water flow from the mains to the inlets at high-consumption sites is essential for City West Water to bill customers accurately and fairly. Flow measurement also makes it possible to oversee fire service installations, including hydrant and sprinkler systems, for billing as well as operational purposes.
Worry-free water metering with advanced electromagnetic technology
Flow measurement at City West water, Ausralia
Worry-free water metering with advanced electromagnetic technology
Flow measurement at City West water, Ausralia
Worry-free water metering with advanced electromagnetic technology