Reducing the engineering time, thus shortening costs. Further, it should be possible to diagnose all components by applying a totally integrated process also via remote access. The objective is to supply all automation components from a single source
A fan controller used to dose ripening gas has been
implemented in this project. This ripening gas allows to provide bananas which
are supplied green in due time and ripe to the consumer markets.
The selected SIMATIC 1510SP-1 PN controller provides customized performances for the requirements placed and can be easily integrated in PROFINET installations without requiring additional interfaces. Two SINAMICS G120C compact converters are connected via PROFINET to each of these controllers. The SIMATIC HMI Panel TP700 Comfort with touch operation has been used for operator control and monitoring (HMI)
Joint engineering of control and drive components within one framework
Global libraries reduce the time required for follow-on projects
Networking of all components using a fieldbus
Web server – local and remote diagnostics without engineering system
One supplier providing perfectly matched control and drive components
The EHW Elektronik company in Landsberg develops and manufactures sophisticated switchgear and control systems for industrial applications performed throughout Germany. The area of activities includes switchgear production, PLC controllers, PC plant / system visualizations, database systems as well as electrical engineering and commissioning.
A fan controller used to dose ripening gas has been implemented in this project. This ripening gas allows to provide bananas which are supplied green in due time and ripe to the consumer markets.
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.