Increase
efficiency: The existing pump motors have been rigidly operated within the
network, the volume flow has been limited using sliders -> now, the motors
are optimally regulated in frequency converter mode
Availability:
The system can be operated with 3x55kW converters at 100 % load. Four
converters with an utilization rate of approx. 75 % are used in each case
(failure protection)
The
immersion pumps including motors shall be kept -> the system must be
compatible with the existing pump motors
Robust
technology: Setup in a container in the park, the system must also run under
strong sunlight
SINAMICS
G120X as a sector-specific solution
High
energy efficiency due to converter operation
Fast
and intuitive parameterization through Smart Access Module
Close
to the customer: Unbureaucratic support, also directly on the construction site
Energy
efficiency
Fast,
easy parameterization
(Smart Access Module)
Robustness
High
operating temperatures
Bus
connection via PROFINET in higher-level automation system
Out
of the box concept
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Retrofit
FORT FUN Water Ride
Full riding fun with SINAMICS G120X
Retrofit
FORT FUN Water Ride
Full riding fun with SINAMICS G120X