Evonik operates several
Danfoss FC300 converters which need to be integrated into SIMATIC PCS 7 in the
production environment. The
integration should be based on a proven standard solution that offers full
system conformity.
Siemens service experts provided a plant upgrade solution based on the comprehensive Multi Vendor Device Integration offering including the following:
Consulting regarding 3rd party
integration
Delivery of driver module libraries
System-compliant integration of the
3rd party converter into SIMATIC PCS 7
5-year service agreement for
technical questions and free updates
Libraries can be combined with
Siemens Line Coordination (LCS)
Use of a proven product from their long-term system supplier Siemens
System-compliant and seamless
integration of 3rd party hardware into SIMATIC PCS 7
Evonik is one of the world leaders in specialty chemicals. In the Rhine-Main region, one of Europe's most highly productive and dynamic industrial areas, Evonik is also represented at the Wolfgang Industrial Park in Hanau, near Frankfurt am Main.
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Evonik chemical plant, Germany - System-compliance with Multi Vendor Device Integration
System-compliant integration of the
3rd party converters into SIMATIC PCS 7
Evonik chemical plant, Germany - System-compliance with Multi Vendor Device Integration
System-compliant integration of the
3rd party converters into SIMATIC PCS 7
Evonik chemical plant, Germany - System-compliance with Multi Vendor Device Integration