Spectrum Power 5 server-based solution for Hamburg Airport - Germany
Spectrum Power 5 server-based solution for Hamburg Airport - Germany
Transportation
Flughafen Hamburg GmbH
Hamburg Germany
With 17 million passengers annually, Hamburg Airport is the largest international commercial airport in northern Germany and the fifth largest airport in Germany overall. Around 160,000 take-offs and landings take place here every year. Around 50 airlines fly directly to up to 105 national and international destinations from Hamburg.
With Spectrum Power 5 the power supply systems at the airport are safely monitored and controlled. The range of functions tailored to the needs of the operating personnel enables efficient and effective network operation.
Solution overview:
Spectrum Power 5 Version 5.75
New project, start of operations: Q4/2023
System hosting in the AWS Frankfurt data center in a Virtual Private Siemens Cloud
Network operation for electricity
Redundant, geographically separated multi-computer system
System access via AWS Workspaces for maintenance, office, and service workstations with two-factor authentication
Hosting service contract for functional provision, IT security, update and patch management service
Remote control protocol IEC 61850
Data points in the system: ~12,000, of which ~10,000 are remotely reported
~35 medium-voltage ring stations
~200 medium-voltage switchgear panels
SCADA functions:
Topology in the electrical network
Automatic reporting functions
Remote alerting via e-mail and/or phone
Advanced functions:
Study and test mode
Temporary network elements
Switch order management
Automated switching programs
SIEM (Security Information and Event Management System)
Reliable
grid monitoring and control through the use of studies
Efficient
grid operation through better planning based on forecasts
Reduction
of workload for operators
Operator
support/guidance in critical grid
situations through grid analysis functions
Reduction
in downtimes/resupply times through the use of troubleshooting functions
Improved
security of supply through automated switching programs
Increased
IT security
Related Links
Please note that some of the links may be only available in Intranet.