Investment in a digitalization project to go one step further toward fully automated production
Interlinking of four 5-axis DMG machining centers
Networking of the individual value-added steps, from design all the way to production
High surface quality of the injection molds as well as high demands on process reliability
CAM-programming: the four interlinked DMU 80 P duoBLOCK machining centers of DMG MORI with stocks of up to four days.
Product design and planning with NX
Teamcenter as data backbone for the entire
production
Create
MyInterface for communication with the host computer
Production design with SINUMERIK 840D sl and
SW 4.7 with the EES function (for large mold making programs) and various
measuring cycles to achieve a high product quality
USP Siemens: Suitable products and solutions
for each step in the value added chain à Integration
Haidlmair invests in a new machine cluster and consistently relies on Siemens solutions in this regard
On the way to fully automated production, with jobs for up to four working days
Consistency from design to the finished product, thanks to Siemens PLM software and SINUMERIK 840D sl
High product quality with the help of valuable software options from the SINUMERIK SW 4.7
The Austrian toolmaker Haidlmair has commissioned one of the world's most modern CNC systems at its main plan in Nußbach. Four Sinumerik 840D sl-controlled DMG Mori DMU 80 P duoBLOCKs are integrated into a cluster, which can be fully automatically loaded with machining jobs for up to four days. The system demonstrates what is important in such forward-looking projects: the networking capability of components and project partners.