With the use of SIMATIC S7-1200 in mobile traffic congestion warning systems, IBOTECH allows signs to be accessed remotely. Industry-standard products should be used in addition. Mobile traffic congestion warning systems do not replace conventional signs. This previous solution was very low-cost, so the new solution is also subject to high cost pressures.
IBOTECH has trust in Siemens technology and realized the modern traffic congestion warning systems with early detection using SIMATIC S7-1200. The Basic Controller controls the icons (traffic congestion, risk of traffic congestion, etc.) and the sensors for detecting the flow of traffic.
Flexible access to the system from any location
via the Ethernet standard PROFINET
Reliable hardware with industry-standard SIMATIC
products
Withstanding high cost pressures with a controller
for the lower performance range, SIMATIC S7-1200.
Particularly in construction sites, it is very important to detect traffic congestion in good time. In this way, road users are in a position to react promptly and reduce their speed if necessary so that rear-impact collisions can be significantly reduced.
For construction site safety, IBOTECH offers a mobile LED traffic congestion warning system. Modern technology ensures stability of the system and precise early detection.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
IBOTECH, Implementation of a mobile traffic congestion warning system
IBOTECH, Implementation of a mobile traffic congestion warning system