Rewiring of IO points in a very short time. No endangerment of the ongoing operation of the plant.
Existing control cabinets had to be used. Accommodation of new components in existing space.
Connection of existing Profibus components to the S7-1500.
The Kirchberger company converted their existing logistics center control technology from Simatic S7-400 with PLC 135U I/O to Simatic S7-1500 with ET 200MP I/O. The easy handling of the IO modules enabled smooth, quick rewiring.
"During the rewiring in particular, the intelligent product details of the ET 200MP IO modules helped to get this work done quickly and efficiently."
Mr. Friedrich, Kirchberger, Project Manager
Compact design of the ET 200MP allows the use of existing control cabinets; no new investment required
Fast and simple rewiring of IO signals from the Simatic S5-135U to ET 200MP using such features as pre-wiring position and 1:1 mapping of the terminal: LED
Easy integration of existing Profibus components in the S7-1500 using open standards and interfaces in the TIA Portal guarantees continuity and investment protection
The Kirchberger Elektro GmbH company specializes in the installation and modernization of switchgear and conveyor systems. This includes both programming and the complete electrical installation.
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Modernization of logistics centers ensures high throughput of goods
Kirchberger Elektro GmbH, plant assembly and retrofitting
Modernization of logistics centers ensures high throughput of goods
Kirchberger Elektro GmbH, plant assembly and retrofitting
Modernization of logistics centers ensures high throughput of goods