Traditionally, the customers of Maysun came mostly from the paper and plastics industry, where their thickness measurement systems and slitting solution were used to monitor the thickness of flexible materials both with contacting and non-contacting methods and to cut the material web for further processing. Objectives:
Produce unified products that can be exported anywhere.
Component cost reduction.
Saving time/cost for wiring.
Use of products that comply with both Siemens IEC and UL standards. Since it is made with the same design concept, unnecessary things can be eliminated. By using Profinet and Profisafe with Siemens devices, they can save wiring and create a remote environment in a short time.
"With Siemens automation and drive systems, we are now able to offer a broader range of options for different applications and are better able to meet specific customer requirements.”
Yoshihiro Tahara, President of Maysun Corporation, Japan
20% reduction in inventory by standardizing components
5% cost reduction by unifying controls.
10% reduction in wiring time.
Maysun Corporation is currently producing thickness gauges used for battery electrode materials for Electric Vehicle market. Maysun Corporation has the technology to measure film thickness in-line, non-contact, and in real time with high accuracy. Many global Electric Vehicle makers are considering adopting Maysun's technology.
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Maysun Corp., Thickness Measurement for Battery Electrode Application
Vertical Battery, Japan
Maysun Corp., Thickness Measurement for Battery Electrode Application
Vertical Battery, Japan
Maysun Corp., Thickness Measurement for Battery Electrode Application