Compensate the declining pressure in the gas field
Ecologically sensitive zone, partially in a water protection area
Production rate must be precisely adapted to the fluctuating demand
Tight project execution time frame
Harmonized and coordinated system solution based on SIMOTICS HV high-speed synchronous motors and SINAMICS medium voltage converters
Implementation of a double-end drive motor – allowing a second compressor to be coupled to increase the overall compression power as suction pressure decreases
Use of SIMOTICS AMB-Technology – active magnetic bearings based on well-proven standard industrial electronic components
Continuous speed control range – from standstill up to the maximum speed of 6300 rpm at 23 MW
Extremely high system availability exceeding 99%
Oil-free drive train complies with all of the environmental regulations
Very short project execution time – the project was completed 10 days earlier than originally planned
Simplified operation and service as a result of the standard SINAMICS hardware platform for converter & magnetic bearings
System status data is automatically made available for process monitoring
Nederlandse Aardolie Maatschappij (NAM), joint venture between Shell and Exxon Mobile: Integration of compressor drive trains with active magnetic bearings for Europe's largest gas field with 20 remotely controlled stations. Secure remote access and remote maintenance from a central control room using condition monitoring.
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
SIMOTICS Active Magnetic Bearing-Technology
Intelligent bearing technology for large machine applications
SIMOTICS Active Magnetic Bearing-Technology
Intelligent bearing technology for large machine applications