Integrate various
weighing applications into the automation system.
Address complexity caused by
different weighing electronics from multiple manufacturers, which
previously required manual effort.
SIWAREX: A Siemens weighing solution directly
integrated into the automation and control system.
Features:
Standardized data sets, parameter structures, and operating philosophy.
Scalable with up-to-date function and visualization blocks.
Utilizes existing infrastructure (power supplies, operating devices, I/Os, control cabinet).
Eliminates manual integration effort through pre-tested, continuously updated blocks.
Better
monitoring of this critical weighing system results in more effective
error-finding and shorter repair time. It also ensures product quality and less
waste product. This part of the process has become more cost-effective.
Patrick Dietrich, Automation & Advanced Process Control, Nordzucker
30%
reduction in engineering
costs per weighing application through faster integration.
Up
to 25% lower spares inventory
and service training costs.
Up
to 80% lower energy consumption
compared to stand-alone weighing electronics.
50%
lower material costs due
to smaller cabinet footprint.
>50%
lower cost for new
installations versus stand-alone systems.
Improved monitoring ensures
better error detection, shorter repair times, higher product quality, and
less waste.
Fast and cost-effective integration of
weighing in
the control system
Fast and cost-effective integration of
weighing in
the control system
Fast and cost-effective integration of
weighing in
the control system