Systems must be operated at low velocities (e.g. 2 - 5 m/min), as well as at high velocities (> 500 m/min) – and with a wide range of web tensions extending from 10N all the way up to 2000N
The machine is adapted to the product and not the other way around highest level of creative thinking and flexibility
High torque and speed control range without using an encoder – and if possible, without forced ventilation
Olbrich GmbH, Bocholt, is system supplier of
intelligent machine and line concepts for the production of web products such as
wallpaper, floor coverings, film/foils and technical textiles. Using reluctance
technology, synchronous operation without requiring an encoder is possible.
Further, the control ranges can be realized without requiring an additional
external fan.
Integrated Drive Systems with Simotics reluctance motors and Sinamics converters ensure efficient system operation (SIMOTICS GP, VSD line 4000 synchronous reluctance motor 7.5 KW, 4 pole, SIMOGEAR gearbox, SINAMICS S120 (Infeed Basic Line, AC/DC MM, CU320-2PN V4.8))
TIA Portal V13 SP1
Using reluctance technology, synchronous operation without requiring an encoder is possible. Further, the control ranges can be realized without requiring an additional external fan.
Maximum energy efficiency at partial and full loads, minimum operating costs, high productivity
Based on reluctance motor technology Olbrich can offer its customers a technological value-added – therefore allowing them to optimally address their customer requirements.
Olbrich GmbH, Bocholt, system supplier of intelligent machines and plant concepts for the production of products in the form of material websA reluctance drive can address drive applications - demanding a high degree of precision. They employ a simple motor concept, have a good overload capability, wide speed range and a very good control response.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Maximum energy efficiency in machinery construction
Integration of an innovative synchronous-reluctance drive system for Olbrich GmbH
Maximum energy efficiency in machinery construction
Integration of an innovative synchronous-reluctance drive system for Olbrich GmbH