Future-proof solution which lasts for decades only requires low stocking of spare parts for interfacing the actuators and sensors and allows flexibility in interfacing controllers.
The Parkbad Schwabach is an outdoor pool with well
over 100,000 visitors each year. Fundamental modernization of the entire control
technology to ensure water quality and improve energy efficiency
The core of the entire automation is a CPU1513-type Simatic S7-1500. An ET 200MP connected via Profinet is used as the IO system. Special multi-channel controllers connected via Modbus TCP are used to continuously measure and regulate the water quality. Plant control is implemented with two TP1900-type Comfort Panels
Expensive retrofit only required every 15-20 years due to the durability of the products and guaranteed availability of spare parts.
Reduction of costs for spare parts by up to 30% due to central and distributed use of the IO modules
Controllers and actuators can be connected via the same Ethernet cable
The
Parkbad Schwabach is an outdoor pool with well over 100,000 visitors each
year.
Fundamental
modernization of the entire control technology to ensure water quality and
improve energy efficiency.