Siemens Logo
Siemens References
Open sesame! RFID technology for low-maintenance access control

Wholesale/Retail

PAT Deutschland GmbH

Hage Germany

PAT Deutschland
Hage,
Germany
PAT Deutschland needed a solution for its retail customers that would automatically open a high-speed door for authorised personnel. A solution that would lead to an increase in safety and security and a reduction in operating costs, thus saving money.
A solution for opening automatic doors between the warehouse and the sales area and for the access control, to be used in the retail sector.  Solution based on SIMATIC RF600 UHF RFID system, consist of 
  • SIMATIC RF690R reader and SIMATIC RF650A antenna installed on the gates 
  • SIMATIC RF620T transponder, which doesn´t require battery and never need to be charged, can be worn on the body 
Up to four doors or gates can be controlled via a central control unit.
"Our customers are impressed with this solution: It is easy to use, absolutely reliable and has virtually no operating costs. Employees can rely on trouble-free operation without having to interrupt their workflows or manually enter access codes. Warehouses and goods are thus effectively protected against unauthorized access"
Wolfgang Krazt, Managing Director, PAT Deutschland GmbH
  • Increased protection for warehouses against unauthorized access and manipulation 
  • Reliable and virtually maintenance-free operation 
  • No running costs 
  • Personnel do not have to interrupt workflows to open gates 
  • Simple handling and control of multiple access points 
  • Long-term availability of spare parts
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Contact Sales
ID: 40645