Weighing application in stacker cranes intelligently
integrated
Weighing application in stacker cranes intelligently
integrated
Pharmaceuticals
Pfizer
Freiburg im Breisgau Germany
To meet the
growing demand for new medicines and vaccines, Pfizer has significantly
expanded its production through the expansion of their fully automated
high-containment plant. To ensure and maintain the continuity and efficiency of
the production processes and comply with the industry requirements, automating
their warehouses is essential.
Siemens has integrated the storage and
retrieval machines (SRMs) into the overall intralogistics concept. Pfizer uses the weighing electronics from Siemens as a technology module offering all the advantages of a modern automation system featuring robust hardware that operates reliably even under demanding conditions.To implement
safety concepts, Siemens provides TÜV-certified function blocks in accordance
with DIN EN 528 at no cost. -SIWAREX WP321 weighing electronics -SIMATIC ET 200SP -SIMATIC Step7
-PCS 7
reducing
costs and saving time
increased
energy efficiency & system
availability & safety
distance
monitoring & overload detection
predictive
maintenance & reduction of unplanned downtimes
minimized interfaces
components
can be quickly and optimally coordinated with each other
simulation
and optimization in real time
Siemens weighing electronics provide standardized, system-tested function blocks, faceplates, ready-to-use TIA Portal projects & visualization templates for operation
Weighing application in stacker cranes intelligently
integrated