“Thanks to Siemens’ solutions, we are able to reach a high speed of 300 rpm when feeding in strip material, and tremendous forces of 2.5 tons.”
Marcel Becker, managing director of Pressmac
- 50 % higher cyle speed increases the throughput rate
- 75 % faster retooling shortens time needed for product changeover
- 100 % wider setting range increases design flexibility
Double the setting range of earlier models and highest possible infeed speeds thanks to high-torque synchronous motor
Precise production and fast retooling through synchronization of all process steps in SIMOTION D
Pressmac, Besancon, France, is specialized in the development, manufacture and implementation of stamping and welding machines
New model of an NC sliding machine to be applied in the promising electromobility market and, for the first time, automated entirely with Siemens components
Pressmac, Rapid NC slide machines with 300 rpm
Pressmac, Rapid NC slide machines with 300 rpm
Pressmac, Rapid NC slide machines with 300 rpm
Completion: 2018
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Related Links
Please note that some of the links may be only available in Intranet.