Siemens Xcelerator is an open digital business platform that accelerates digital transformation easier, faster and at scale.
Speed up project commissioning while maintaining quality
Overcome inability to accurately measure every variable within existing machines
Develop a Simcenter Amesim model of the glue dispensing machine
Use LiveTwin to run an xDT of the glueing process
Automate operational optimization with SIMATIC PLCs and a closed-loop, real-time Digital Twin
Running simulations simultaneously with Simcenter Executable Digital Twin generates significant benefits for both our customers and us as a machine manufacturer and automation specialist.
Thomas Weber, Director of R&D RAMPF
Speed up development time by a projected 30 to 40%
Increased commissioning time speed by around 30% via less calibration and test weighing
Saved about 3% of operational time
Achieved higher machine availability and process quality
Decreased setup time for each project
Reduced material scrap through more precise and efficient glue dispensing.
RAMPF develops and manufactures solutions for formulating, sealing, casting and design.
Related Links
Please note that some of the links may be only available in Intranet.