Through this implementation, we expect to reinforce and strengthen the protection system, support grid resilience, and align with our strategic goals for digital transformation in power system automation.
Mr. Yony Machuca Huamani, ISA ENERGIA S.A.
By implementing Routable GOOSE (R-GOOSE) over MPLS-TP, the customer achieved significant improvements in the
speed, reliability, and
security of the teleprotection system for the Santa Rosa–Carapongo 220 kV transmission line. The solution provides:
- Faster fault-clearing times, reducing the average transfer time from 20 ms (PLC-based) to 5.6 ms (R-GOOSE), which enhances system stability and minimizes equipment stress.
- Redundant communication paths, increasing operational reliability and reducing the risk of maloperations previously experienced with PLC systems.
- Enhanced cybersecurity through encrypted communication and secure VPN tunneling, ensuring safe transmission of protection commands across substations.