International technology group SCHOTT, which is headquartered in Mainz, Germany, is a global leader in specialty glass, glass-ceramic, and high-tech materials. SCHOTT CERAN® cooktops have been a bestseller for more than 50 years, thanks to a whole range of impressive technical properties. Objectives:
The implemented system concept didn't allow a reduction of cycle time in the existing production line
Validation under real conditions regarding stability, operational impact, and error susceptibility
Fast integration into the production line during ongoing operation
SCHOTT improved the process step through simulation and reduced cycle time using the Robot Control Suite.
Drive and control package with SIMATIC S7-1500T, SINAMICS S120, SIMOTICS S-1FK2
Tecnomatix Process Simulate
Robot Control Suite for SIMATIC S7-1500T
SIMATIC Safe Kinematics
Advance simulation helped reduce the on-site commissioning time for the hardware and software at SCHOTT in Mainz by around three weeks.
.
Optimized cycle time, higher throughput & increased flexibility
Early solution validation saves time, cost & resources
Commissioning time on site reduced by ~3 weeks
Easy integration by ready to use applications such as SKI (Robot Control Suite)
Fast integration of the delta robot in the existing production line
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
SCHOTT AG, Pre-simulated concept proves successful in practice
Delta picker hardware with Siemens drive and control technology
SCHOTT AG, Pre-simulated concept proves successful in practice
Delta picker hardware with Siemens drive and control technology