Accurate motion and speed measurements preventing damage to plant equipment and minimising any plant downtime.
Consistent and accurate truck loading system ensuring maximum operational efficiency.
Reduced maintenance requirements saving both time and costs.
Seymour-Capilano Filtration Plant (SCFP) is part of the Metro Vancouver water supply system in Vancouver, Canada, and when running at full capacity, the facility will have the ability to treat 1.8 billion litres of water each day from the
Seymour and Capilano watersheds.
As the dewatering and sludge disposal are key processes in the water treatment cycle, the plant equipment has to run with no or minimal stoppages.
Motion detection means process protection
Related Links
Please note that some of the links may be only available in Intranet.