Accurate measurement of both chemical and water levels.
Easy Installation with compatibility to the site’s existing two-wire 4-20mA transmission loops.
Reduced maintenance
5 Siemens SITRANS LU150 ultrasonic level transmitters provide accurate measurements of both chemical and water levels helping to supply high quality clean drinking water to an important part of Shanghai
SITRANS LU150 ultrasonic level transmitter
Accurate measurement of both chemical and water levels provides the correct treatment to avoid pipeline pollution.
Installation time and costs are reduced due to the transmitter's compact size and two-wire connectivity.
As one device is used for both water and chemical level measurement spare parts and maintenance costs are reduced.
Shanghai
Sheshan/Songjiang pump station supplies clean drinking water to an important
part of Shanghai that includes a major tourist district and luxury residential
villas. The station required a simple, compact and cost-effective level
transmitter able to accurately monitor chemical and water levels.