Tofflon focuses
on the research and development of front-end technology in pharmaceutical and
medical industry.
In
the field of disinfection, they are committed to air surface disinfection,
infection control, terminal disinfection and multi drug resistant bacteria
disinfection, provide overall environmental disinfection solutions for
hospitals, pharmaceutical factories, biological laboratories, centers for
disease control, universities, public transportation, etc.
Tofflon's requirements for the project were the following:
A flexible control technology is needed to meet the needs of various controls.
An accurate measurement of the desinfectant weight
A reliable and smooth operation is one of the
prior demands
The weighing process is controlled via a SIWAREX WP231 weighing module,
which is seamlessly connected via CPU
The weighing itself take place by a SIWAREX WL260 single point load cell, its C3
accuracy class ensures accurate measurement
The combination of SIMATIC and SIWAREX integrated, programmable weighing technology enables customers to quickly realize various weighing control functions without complex hardware design
Siemens reliable software and hardware platform provides guarantee for reliable operation of disinfection robot
Due to SIWAREX WP3231 the measurement of the desinfection weight is highly accurate
Shanghai - Tofflon desinfection robots in use against COVID-19
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
COVID-19 Tofflon’s
sterilizing
robots - with Siemens weighing
Tofflon enables the surface desinfection by using Siemens weighing components
COVID-19 Tofflon’s
sterilizing
robots - with Siemens weighing
Tofflon enables the surface desinfection by using Siemens weighing components