To maintain competitiveness and enhance flexibility in battery manufacturing, it is essential to create innovative new standardized production lines. These production lines should be designed to accelerate time to market and minimize efforts in trial-and-error processes. By implementing such standardized systems, manufacturers can ensure optimal performance and continuously stable operation, which is crucial when producing and assembling complex and large battery components. This approach not only streamlines the manufacturing process but also ensures that the final products meet the highest standards of quality and efficiency.
The implementation of established standardization through the SieCar@TIA Portal has significantly improved efficiency in machine design, system configuration, and data management. This standardization has been further enhanced by the realization of virtual reality validation through digital twins via MCD and DriveSim Designer & DriveSim Engineer, allowing for testing and optimization in a virtual environment. To ensure efficient and reliable production, Siemens motion control solutions such as the SINAMICS S200 servo drive system have been employed. Additionally, the integration of safety functionality with the SINAMICS S210 in combination with the SIMATIC S7-1500 T-CPU has provided a robust and secure production environment.
Maximized production flexibility and efficiency with Standardization.
Reduced costs and efforts with digital twin.
Maximized and reliable production with optimal system performance.
Overall the customer were able to lower commissioning efforts by 50%, saved 22% of time and could achieve 17% of cost savings.
Innovative Approaches to Battery Manufacturing Excellence