Engineering expenditures were to be reduced without losing proximity to the customer and the project. A further challenge lied in the operating interface's intuitive design, which is adjustable to various customer requirements. Intuitive operation coupled with high operational reliability were paramount requirements.
In order to meet these challenges, a combination of Comfort and Basic Panels as well as an ET200SP controller was employed. These devices were configured and interlinked in the TIA Portal engineering framework.
Used Products:
TIA Portal
Comfort Panels
Basic Panels
SIMATIC ET 200SP
SINAMICS G120C built-in units
PROFINET
"Now, each machine can be individually designed. Even though we have a style of our own, we are just as able to develop a special look & feel for our customers, completely without major expenditures and on a very professional level.“
Florian Ruegg, Solinaut GmbH
Time & cost savings through reusability and rapid modification of previous HMI solutions
Optimum resource utilization through easy realization of appealing user interfaces
Prevention of maloperation, e.g. through input confirmation via pop-up or slide-in windows
The Swiss system integrator Solinaut developed a tailored visualization solution for the Altendorf cheese dairy.
Fast, easy creation of
customer-specific designs
Complete
renovation of production systems in cooperation with Siemens
Solinaut, Visualization
solution for cheese dairy Altendorf
Solinaut, Visualization
solution for cheese dairy Altendorf