Sipro Ingenieria, S.A, System integrator 2021: Sipro's commitment to the infrastructure sector with the winning of various projects in the field of roads, tunnels and airports led to the creation of the commercial brand Sipro Infraestructuras.
Siemens digitized the Somport tunnel in record time without stopping operation
SIMATIC S7-1517H to control the entire tunnel system
Tunnel control center with WinCC OA, SIMATIC ET 200SP and SCALANCE XCM102
WinCC OA was the key opener – open platform
From the tunnel management, it was
clear to us that the SCADA had to have an open and customized system according
to the customer's needs.
Inigo Pérez Martinez, Director of
the Tunel
de Somport,
Matinsa
New large life cycle thanks to retrofiting
Open ecosystem instead of propieratory solution
High availability thanks to the Redundant PLCs
Base for the future projects like DALI modules in a short future
The Somport Tunnel is a road tunnel (8,6 km) linking Spain and France to the west of the Pyrenean chain. The tunnel must run the hole time during the retrofit.
Tunnel of Somport, Spain
Siemens digitized the Somport Tunnel in record time without interrupting operations
Tunnel of Somport, Spain
Siemens digitized the Somport Tunnel in record time without interrupting operations
Completion: 2024
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Related Links
Please note that some of the links may be only available in Intranet.